| Width | 94.7 in 2406 mm |
| Capacity | 1.5 yd³ 1.15 m³ |
| Weight | 1170.7 lb 531 kg |
| Height | 35.6 in 903 mm |
| Length | 39.2 in 996 mm |
| Base Edge Thickness | 0.8 in 20 mm |
| Cutting Edge Thickness | 0.7 in 19 mm |
| Interface Type | Standard TH Coupler Standard TH Coupler |
Key Specs
The general purpose bucket is designed to optimize the performance of Cat® Telehandlers when loading, carrying, dumping and performing cleanup work in a variety of applications.
| Width | 94.7 in 2406 mm |
| Capacity | 1.5 yd³ 1.15 m³ |
| Weight | 1170.7 lb 531 kg |
| Height | 35.6 in 903 mm |
| Length | 39.2 in 996 mm |
| Base Edge Thickness | 0.8 in 20 mm |
| Cutting Edge Thickness | 0.7 in 19 mm |
| Interface Type | Standard TH Coupler Standard TH Coupler |
Caterpillar product brochures and other informational documents are available for your growing business.