PC412

Cold Planers PC412

Request A Price Shop Now

Key Specs

Working Width
47.2 in
1200 mm
Maximum Cutting Depth
5.1 in
130 mm
Required Hydraulics
XHP / XE
XHP / XE

Overview

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

Product Specifications for PC412

Working Width 47.2 in 1200 mm
Maximum Cutting Depth 5.1 in 130 mm
Required Hydraulics XHP / XE XHP / XE
Overall Width 73.1 in 1858 mm
Overall Length 44.9 in 1140 mm
Overall Height 36.8 in 935 mm
Weight 2557.4 lb 1160 kg
Optimal Hydraulic Flow 136-150 L/min (36-40 gpm) 136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure 250-280 bar (3630-4000 psi) 250-280 bar (3630-4000 psi)
Drum Speed 148 rpm 148 rpm
Tilt Angle Range 6.5° Left/Right 6.5° Left/Right
Side Shift Travel 20.3 in 515 mm
Conical Bits 90 90
Standard Bit Type All Purpose All Purpose

See how PC412 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Cold Planer and Smart Creep Technology | Customer Story

Cat® Cold Planers at Work

Cat® Smart Creep Technology

Cat® Cold Planer at Work

Cat® Cold Planer Overview

Cat® High Flow Cold Planer Production Study

Cat® Cold Planer Operating Tips

Cat® Cold Planer and Smart Creep Technology | Customer Story
Cat® Cold Planers at Work
Cat® Smart Creep Technology
Cat® Cold Planer at Work
Cat® Cold Planer Overview
Cat® High Flow Cold Planer Production Study
Cat® Cold Planer Operating Tips

360 View