| Working Width | 17.7 in 450 mm |
| Maximum Cutting Depth | 5.9 in 150 mm |
| Required Hydraulics | 1st Auxiliary 1st Auxiliary |
| Overall Width | 37.1 in 943 mm |
| Overall Length | 37.3 in 947 mm |
| Overall Height | 34.1 in 866 mm |
| Weight | 1468.3 lb 666 kg |
| Optimal Hydraulic Flow | 75-140 L/min (20-37 gpm) 75-140 L/min (20-37 gpm) |
| Optimal Hydraulic Pressure | 150-250 bar (2175-3625 psi) 150-250 bar (2175-3625 psi) |
| Drum Speed | 220 RPM 220 RPM |
| Maximum Drum Width | 17.7 in 450 mm |
| Conical Bits | 48 48 |
| Standard Bit Type | All Purpose All Purpose |
Cold Planers PC45
Request A Price Shop NowKey Specs
- Working Width
- 17.7 in
- 450 mm
- Maximum Cutting Depth
- 5.9 in
- 150 mm
- Required Hydraulics
- 1st Auxiliary
- 1st Auxiliary
Features At A Glance
Product Specifications for PC45
See how PC45 compares against frequently compared products.
Cold Planers
PC45
Selected
- Working Width
- 17.7 in
- 450 mm
- Maximum Cutting Depth
- 5.9 in
- 150 mm
- Required Hydraulics
- 1st Auxiliary
- 1st Auxiliary
Cold Planers
PC412
- Working Width
- 47.2 in
- 1200 mm
- Maximum Cutting Depth
- 5.1 in
- 130 mm
- Required Hydraulics
- XHP / XE
- XHP / XE
Cold Planers
PC408
- Working Width
- 29.5 in
- 750 mm
- Maximum Cutting Depth
- 6.7 in
- 170 mm
- Required Hydraulics
- XHP / XE
- XHP / XE
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
360 View
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Cold Planers for Backhoe Loaders and Mini Excavators Overview