Studio Shot

Brackets Extra Large Mounting Bracket - S45

Request A Price Shop Now

Key Specs

Interface Type
S-45 Coupler
S-45 Coupler
Weight
174.8 lb
79.3 kg
Overall Width
15.7 in
400 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for Extra Large Mounting Bracket - S45

Interface Type S-45 Coupler S-45 Coupler
Weight 174.8 lb 79.3 kg
Overall Width 15.7 in 400 mm
Overall Length 20.9 in 530 mm
Overall Height 8.5 in 215 mm
Pin Diameter 40 mm/40 mm (1.6 in/1.6 in) 40 mm/40 mm (1.6 in/1.6 in)
Mounting Bracket Size Extra Large Extra Large

See how Extra Large Mounting Bracket - S45 compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View