| Tool Shaft Diameter | 1.6 in 40 mm |
| Overall Length | 15.7 in 400 mm |
| Weight | 8.8 lb 4 kg |
| Compatibility | H35 Hammer H35 Hammer |
Tools H35 Blunt
Request A Price Shop NowKey Specs
- Tool Shaft Diameter
- 1.6 in
- 40 mm
- Overall Length
- 15.7 in
- 400 mm
- Weight
- 8.8 lb
- 4 kg
Product Specifications for H35 Blunt
See how H35 Blunt compares against frequently compared products.
Hammer Accessories
H35 Blunt
Selected
- Tool Shaft Diameter
- 1.6 in
- 40 mm
- Overall Length
- 15.7 in
- 400 mm
- Weight
- 8.8 lb
- 4 kg
Hammer Accessories
H25 In Line Chisel
- Tool Shaft Diameter
- 1.4 in
- 36 mm
- Overall Length
- 14.2 in
- 360 mm
- Weight
- 6.6 lb
- 3 kg
Hammer Accessories
H35 Compacting Plate
- Tool Shaft Diameter
- 1.6 in
- 40 mm
- Overall Length
- 14.6 in
- 370 mm
- Weight
- 39.7 lb
- 18 kg