| Interface Type | CW10 Coupler CW10 Coupler |
| Weight | 55.1 lb 25 kg |
| Overall Width | 11.8 in 300 mm |
| Overall Length | 13.4 in 340 mm |
| Overall Height | 8.1 in 207 mm |
| Mounting Bracket Size | Medium-Large Medium-Large |
Key Specs
| Interface Type | CW10 Coupler CW10 Coupler |
| Weight | 55.1 lb 25 kg |
| Overall Width | 11.8 in 300 mm |
| Overall Length | 13.4 in 340 mm |
| Overall Height | 8.1 in 207 mm |
| Mounting Bracket Size | Medium-Large Medium-Large |