| Operating Weight - With Tool | 190.3 lb 86.3 kg |
| Energy Class | 147.5 ft·lbf 200 J |
| Machine Class | 1-2 Ton Mini Excavators 1-2 Ton Mini Excavators |
| Tool Shaft Diameter | 1.6 in 40 mm |
| Impact Frequency | 800-1400 bpm 800-1400 bpm |
| Minimum Operating Pressure | 1276 psi 8798 kPa |
| Minimum Carrier Weight | 2420.7 lb 1098 kg |
| Optimal Hydraulic Flow | 15-25 lpm (4-6.6 gpm) 15-25 lpm (4-6.6 gpm) |
| Overall Width | 11.8 in 300 mm |
| Overall Length | 13.4 in 340 mm |
| Overall Height | 38.5 in 977 mm |
| Height - Without Tool | 28.6 in 727 mm |
| Sound Level | 118 dB 118 dB |
| Mounting Bracket Size | Small-Medium Small-Medium |
Hammers B1s
Request A Price Shop NowKey Specs
- Operating Weight - With Tool
- 190.3 lb
- 86.3 kg
- Energy Class
- 147.5 ft·lbf
- 200 J
- Machine Class
- 1-2 Ton Mini Excavators
- 1-2 Ton Mini Excavators
Features At A Glance
- Tool Kit w/Storage Box
- 2 Tools (1 x Conical and 1 x Transverse Chisel)
- Maintenance Kit
Product Specifications for B1s
See how B1s compares against frequently compared products.
Hammers
B1s
Selected
- Operating Weight - With Tool
- 190.3 lb
- 86.3 kg
- Energy Class
- 147.5 ft·lbf
- 200 J
- Machine Class
- 1-2 Ton Mini Excavators
- 1-2 Ton Mini Excavators
Hammers
B1
- Operating Weight - With Tool
- 183.2 lb
- 83.1 kg
- Energy Class
- 147.5 ft·lbf
- 200 J
- Machine Class
- 1-2 Ton Mini Excavators
- 1-2 Ton Mini Excavators
Hammers
B1 Pin On
- Operating Weight - With Tool
- 162.3 lb
- 73.6 kg
- Energy Class
- 147.5 ft·lbf
- 200 J
- Machine Class
- 300.9D Mini Excavators
- 300.9D Mini Excavators
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
360 View
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
B1s Hammer Toolbox Contents
B1s Hammer Maintenance Kit
B1s Included Tools
Cat® B6 and B6s Hammers at Work
Cat® B8 Hammer and 309CR at Work
Cat® B8 Hammer and 440 at Work
Cat® B Model Hammers Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments