Hammers B1 Pin On

Request A Price Click for Price

Key Specs

Operating Weight - With Tool
162.3 lb
73.6 kg
Energy Class
147.5 ft·lbf
200 J
Machine Class
300.9D Mini Excavator
300.9D Mini Excavator

Overview

Used for demolition and construction applications.

Product Specifications for B1 Pin On

Operating Weight - With Tool 162.3 lb 73.6 kg
Energy Class 147.5 ft·lbf 200 J
Machine Class 300.9D Mini Excavator 300.9D Mini Excavator
Tool Shaft Diameter 1.6 in 40 mm
Impact Frequency 800-1400 bpm 800-1400 bpm
Minimum Operating Pressure 1276 psi 8798 kPa
Minimum Carrier Weight 1979.7 lb 898 kg
Optimal Hydraulic Flow 15-25 lpm (4-6.6 gpm) 15-25 lpm (4-6.6 gpm)
Overall Width 7.8 in 199 mm
Overall Length 8.2 in 208 mm
Overall Height 37.7 in 958 mm
Height - Without Tool 29.4 in 748 mm
Sound Level 122 dB 122 dB
Mounting Bracket Size Pin On Pin On

See how B1 Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the B1 Pin On

View More Offers