| Tool Shaft Diameter | 1.6 in 40 mm |
| Overall Length | 16.9 in 430 mm |
| Weight | 8.8 lb 4 kg |
| Compatibility | B1 Hammer B1 Hammer |
Tools B1 Moil
Request A Price Shop NowKey Specs
- Tool Shaft Diameter
- 1.6 in
- 40 mm
- Overall Length
- 16.9 in
- 430 mm
- Weight
- 8.8 lb
- 4 kg
Features At A Glance
Product Specifications for B1 Moil
See how B1 Moil compares against frequently compared products.
Hammer Accessories
B1 Moil
Selected
- Tool Shaft Diameter
- 1.6 in
- 40 mm
- Overall Length
- 16.9 in
- 430 mm
- Weight
- 8.8 lb
- 4 kg
Hammer Accessories
B1 Cone (360mm)
- Tool Shaft Diameter
- 1.6 in
- 40 mm
- Overall Length
- 14.2 in
- 360 mm
- Weight
- 8.8 lb
- 4 kg
Hammer Accessories
B1 Parallel Spade
- Tool Shaft Diameter
- 1.6 in
- 40 mm
- Overall Length
- 15.6 in
- 397 mm
- Weight
- 9.9 lb
- 4.5 kg