Weight | 75 lb 34 kg |
Overall Width | 11.8 in 300 mm |
Overall Length | 13.4 in 340 mm |
Overall Height | 10 in 254 mm |
Interface Type | CW10 Coupler CW10 Coupler |
Mounting Bracket Size | Extra Large Extra Large |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Weight | 75 lb 34 kg |
Overall Width | 11.8 in 300 mm |
Overall Length | 13.4 in 340 mm |
Overall Height | 10 in 254 mm |
Interface Type | CW10 Coupler CW10 Coupler |
Mounting Bracket Size | Extra Large Extra Large |