Studio Shot

Vibratory Plate Compactors CVP40

Request A Price Shop Now

Key Specs

Impulse Force
8992.36 lb
40 kN
Impact Frequency
2200 bpm
2200 bpm
Base Plate Width
23.2 in
590 mm

Overview

Vibratory action and dynamic force provides excellent compaction in a compact size.

Product Specifications for CVP40

Impulse Force 8992.36 lb 40 kN
Impact Frequency 2200 bpm 2200 bpm
Base Plate Width 23.2 in 590 mm
Compaction Area 4.7 ft² 0.44 m²
Base Plate Pressure 13.3 psi 91.8 kPa
Base Plate Length 38.6 in 980 mm
Optimal Hydraulic Flow 10 gpm 38 L/min
Optimal Hydraulic Flow 69-87 lpm (18-23 gpm) 69-87 lpm (18-23 gpm)
Minimum Operating Pressure 1599.8 psi 11030 kPa
Minimum Operating Pressure 13000-17000 kPa (1900-2500 psi) 13000-17000 kPa (1900-2500 psi)
Weight 771.6 lb 350 kg

See how CVP40 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

CVP16 Working a Trench

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
CVP16 Working a Trench

Cat® Vibratory Plate Compactors at Work

Cat® Vibratory Plate Compactors Overview

Cat® Vibratory Plate Compactors at Work
Cat® Vibratory Plate Compactors Overview

360 View