Thumb Stop - Backhoe Loader

Brackets Thumb Stop - Backhoe Loader

Request A Price Shop Now

Key Specs

Interface Type
Tool Interface
Tool Interface
Weight
35.9 lb
16.3 kg
Overall Width
23.3 in
593 mm

Overview

Provides a stop for the compactor when thumb is present on E Series Backhoe Loaders.

Product Specifications for Thumb Stop - Backhoe Loader

Interface Type Tool Interface Tool Interface
Weight 35.9 lb 16.3 kg
Overall Width 23.3 in 593 mm
Overall Length 14.2 in 361 mm
Overall Height 5.7 in 146 mm

See how Thumb Stop - Backhoe Loader compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot

Check out current offers for the Thumb Stop - Backhoe Loader

View More Offers