| Interface Type | CW05 Coupler CW05 Coupler |
| Weight | 95.5 lb 43.3 kg |
| Overall Width | 12.4 in 316 mm |
| Overall Length | 17.3 in 440 mm |
| Overall Height | 7 in 178 mm |
| Mounting Bracket Size | Medium-Large Medium-Large |
Brackets Medium-Large Mounting Bracket - CW05
Request A Price Shop NowKey Specs
- Interface Type
- CW05 Coupler
- CW05 Coupler
- Weight
- 95.5 lb
- 43.3 kg
- Overall Width
- 12.4 in
- 316 mm
Product Specifications for Medium-Large Mounting Bracket - CW05
See how Medium-Large Mounting Bracket - CW05 compares against frequently compared products.
Hammer Accessories
Medium-Large Mounting Bracket - CW05
Selected
- Interface Type
- CW05 Coupler
- CW05 Coupler
- Weight
- 95.5 lb
- 43.3 kg
- Overall Width
- 12.4 in
- 316 mm
Hammer Accessories
Small-Medium Mounting Bracket - CW05
- Interface Type
- CW05 Coupler
- CW05 Coupler
- Weight
- 92.4 lb
- 41.9 kg
- Overall Width
- 11.8 in
- 300 mm
Hammer Accessories
Medium-Large Mounting Bracket - CW10
- Interface Type
- CW10 Coupler
- CW10 Coupler
- Weight
- 55.1 lb
- 25 kg
- Overall Width
- 11.8 in
- 300 mm