H55s

Hammers H55s

Request A Price Shop Now

Key Specs

Operating Weight - With Tool
760.6 lb
345 kg
Energy Class
599.6 ft·lbf
813 J
Machine Class
3-6 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
3-6 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders

Overview

Used for demolition and construction applications.

Product Specifications for H55s

Operating Weight - With Tool 760.6 lb 345 kg
Energy Class 599.6 ft·lbf 813 J
Machine Class 3-6 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders 3-6 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Tool Shaft Diameter 2.3 in 58 mm
Impact Frequency 600-1680 bpm 600-1680 bpm
Minimum Operating Pressure 1450.4 psi 10000 kPa
Minimum Carrier Weight 5500.5 lb 2495 kg
Optimal Hydraulic Flow 30-85 lpm (8-22 gpm) 30-85 lpm (8-22 gpm)
Overall Width 13.6 in 346 mm
Overall Length 17.8 in 451 mm
Overall Height 43.6 in 1108 mm
Height - Without Tool 30.9 in 784 mm
Sound Level 120 dB 120 dB
Mounting Bracket Size Large Large

See how H55s compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

360 View

Check out current offers for the H55s

View More Offers