H110 GC S Hammer

GC Hammers H110 GC S

Request A Price Find Dealer

Key Specs

Blows per Minute
450 to 650
450 to 650
Minimum Operating Weight
2599 lb
1179 kg
Rated Flow - Minimum
21 gpm
80 L/min

Overview

Cat® H110 GC S hammers are designed for durability in rock breaking and concrete demolition. With powerful hydraulics and quick access to maintenance areas, Cat H110 GC S hammers help increase overall productivity and reduce maintenance costs. Cat H110 GC S hammers are a versatile solution for many applications, including road construction, trenching, and demolition.

Product Specifications for H110 GC S

Blows per Minute 450 to 650 450 to 650
Minimum Operating Weight 2599 lb 1179 kg
Rated Flow - Minimum 21 gpm 80 L/min
Rated Flow - Maximum 26 gpm 100 L/min
Minimum Operating Pressure 2030 psi 14000 kPa
Maximum Operating Pressure 2320 psi 16000 kPa
Tool Shaft Diameter 3.9 in 98 mm
Minimum Carrier Weight 24251 lb 11 t
Maximum Carrier Weight 35724 lb 16 t

See how H110 GC S compares against frequently compared products.

Media Gallery

H110 GC S Hammer

H110 GC S Hammer

Cat GC and GC S Hammers | Hammers at Work

Cat Hammers | Silenced vs. Non-silenced

Cat Hammers | Bad Operating Techniques, Costly Repairs

Cat Hammers | Bigger Hammers Aren't Always Better

Cat Hammers | Choosing the Right Hammer Tool

Cat Hammers | Greasing Keeps Your Hammer Healthy

Cat Hammers | Proper Hammer Storage

Cat Hammers | Protecting Your Investment

Cat GC and GC S Hammers | Hammers at Work
Cat Hammers | Silenced vs. Non-silenced
Cat Hammers | Bad Operating Techniques, Costly Repairs
Cat Hammers | Bigger Hammers Aren't Always Better
Cat Hammers | Choosing the Right Hammer Tool
Cat Hammers | Greasing Keeps Your Hammer Healthy
Cat Hammers | Proper Hammer Storage
Cat Hammers | Protecting Your Investment