| Machine Class | 12-16 ton Excavators 12-16 ton Excavators |
| Weight | 1,122 lb 509 kg |
| Interface Options: Top-Bottom | HCS60 / S60 HCS60 / S60 |
| Overall Height | 44 in 1105 mm |
| Length | 28 in 712 mm |
| Overall Width | 30 in 753 mm |
| Rotation Speed | 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation |
| Tilt Angle Range | 40° Left/Right 40° Left/Right |
| Maximum Bucket Capacity | 1.05 yd³ 0.8 m³ |
| Maximum Bucket Width | 63 in 1600 mm |