| Machine Class | 11-16 ton Excavators 11-16 ton Excavators |
| Weight | 1226 lb 556 kg |
| Interface Options: Top-Bottom | Pin-on / CW-20s Pin-on / CW-20s |
| Overall Height | 48.43 in 1230 mm |
| Length | 31.30 in 795 mm |
| Overall Width | 27.17 in 690 mm |
| Rotation Speed | 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation |
| Tilt Angle Range | 40° Left/Right 40° Left/Right |
| Maximum Bucket Capacity | 1.05 yd³ 0.80 m³ |
| Maximum Bucket Width | 63 in 1600 mm |