| Machine Class | 18-24 ton Excavators 18-24 ton Excavators |
| Weight | 1,728 lb 784 kg |
| Interface Options: Top-Bottom | HCS70 / S70 HCS70 / S70 |
| Overall Height | 48 in 1229 mm |
| Length | 32 in 808 mm |
| Overall Width | 39 in 986 mm |
| Rotation Speed | 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation |
| Tilt Angle Range | 40° Left/Right 40° Left/Right |
| Maximum Bucket Capacity | 1.44 yd³ 1.1 m³ |
| Maximum Bucket Width | 71 in 1800 mm |