G217 GC Demolition & Sorting Grapple: 587-8659

Demolition and Sorting Grapples G217 GC Demolition & Sorting Grapple: 587-8659

Request A Price Find Dealer

Key Specs

Grapple Area
0.78 yd³
600 l
Weight
1973 lb
895 kg
Machine Class
15-19 Ton Excavators
15-19 Ton Excavators

Overview

Cat® Demolition & Sorting Grapples are designed for fast, productive material handling. Capable of high-volume, production loading and precise sorting, to enhance the productivity and efficiency of your operation. The grapples can handle anything from primary and secondary demolition to recycling to get the job done.

Product Specifications for G217 GC Demolition & Sorting Grapple: 587-8659

Grapple Area 0.78 yd³ 600 l
Weight 1973 lb 895 kg
Machine Class 15-19 Ton Excavators 15-19 Ton Excavators
Overall Width (Jaws Open) 78.74 in 2000 mm
Overall Width (Jaws Closed) 53.54 in 1360 mm
Overall Height (Jaws Open) 45.98 in 1168 mm
Overall Height (Jaws Closed) 49.8 in 1265 mm
Shell Type Options Perforated Perforated

See how G217 GC Demolition & Sorting Grapple: 587-8659 compares against frequently compared products.

Media Gallery

G217 GC Demolition & Sorting Grapple

Demolition & Sorting Grapple handling large rock

Full rotation capability of G300 series grapples

G300 GC Series Grapple sorting wood scraps

Grapple sorting tire scraps

G200 GC series grapple moving rocks

Grapple handling waste

G217 GC Demolition & Sorting Grapple
Demolition & Sorting Grapple handling large rock
Full rotation capability of G300 series grapples
G300 GC Series Grapple sorting wood scraps
Grapple sorting tire scraps
G200 GC series grapple moving rocks
Grapple handling waste

Demolition & Sorting Grapples Overview

Demolition & Sorting Grapples Overview

Take the interactive virtual product tour to explore the great features and benefits of the G217 GC Demolition & Sorting Grapple: 587-8659

Start G217 GC Demolition & Sorting Grapple: 587-8659 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the G217 GC Demolition & Sorting Grapple: 587-8659

View More Offers