Clamshell Grapple - CTV40-3800-BOCE

Clamshell Grapples CTV40-3800-BOCE Clamshell Grapple

Request A Price Find Dealer

Key Specs

Capacity
5 yd³
3800 l
Operating Weight
10335 lb
4688 kg
Bolt-on Cutting Edge Included
Yes
Yes

Overview

Cat® Clamshell Grapples help you get high production for transfer applications. Move more material with fast opening and closing for short cycle times. The heavy-duty construction and low maintenance of the tool keeps it working longer helping you to save time and money.

Product Specifications for CTV40-3800-BOCE Clamshell Grapple

Capacity 5 yd³ 3800 l
Operating Weight 10335 lb 4688 kg
Bolt-on Cutting Edge Included Yes Yes
Recommended Weight Excavator Minimum 40 ton (US) 40 ton (US)
Recommended Weight Excavator Maximum 65 ton (US) 65 ton (US)
Recommended Weight Material Handler Minimum 65 ton (US) 65 ton (US)
Recommended Weight Material Handler Maximum 90 ton (US) 90 ton (US)

See how CTV40-3800-BOCE Clamshell Grapple compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the CTV40-3800-BOCE Clamshell Grapple

View More Offers