| Capacity | 1.00 yd³ 750 m³ |
| Maximum Lift Capacity | 17637 lb 8000 kg |
| Shell Type Options | Semi-open, Closed Semi-open, Closed |
| Operating Weight | 2915 lb 1322 kg |
| Tine Count | 5 5 |
| Material Handler Minimum | 20 ton (US) 20 ton (US) |
| Material Handler Maximum | 30 ton (US) 30 ton (US) |
| Excavator Minimum | 14 ton (US) 14 ton (US) |
| Excavator Maximum | 21 ton (US) 21 ton (US) |
Orange Peel Grapples GSV520 5-Tine, 750-Liter Orange Peel Grapple
Request A Price Find DealerKey Specs
- Capacity
- 1.00 yd³
- 750 m³
- Maximum Lift Capacity
- 17637 lb
- 8000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed
Overview
Cat® GSV Orange Peel Grapples include models and sizes for a wide range of applications. With faster cycle times and increased capacities, GSV Grapples allow you to move more while spending less. A more efficient product design increases the grapple's overall productivity and reduces maintenance costs. The addition of a GC model to this product line provides an economical option while delivering the same Cat quality you expect.
Features At A Glance
- Move more tons per hour with faster cycle times.
- Increase hydraulic flow capacity up to 160 percent with a new rotation system.
- Improve your overall fill factor up to 140-200 percent because of refined tine curvature.
- Cat Machines are pre-programmed with optimum performance settings for your grapple to maximize the pairing and efficiency of the machine and grapple.
- Grapple life is prolonged because of lighter, force distributing cast pieces in place of welds.
- Prevent cylinders from overextending, and avert unnecessary wear on hinge points and tine tips with heavy duty, abrasion resistant upper and lower stops on the grapple's housing.
- Strength you can count on. Solid construction inner tines and tips are built of high grade steel, resisting abrasion and metal-on-metal wear. Hinge points are cast eliminating weak points on the frame.
- Increase wear life with easy to replace, cast tine tips.
- Spend more time working with decreased maintenance time.
- Usage before first service interval is increased up to 250 percent and ground level grease points are safer and easier to use.
- Integral hydraulic components have been rerouted, decreasing tension on hoses and eliminating interference with materials.
- Easy access to the hydraulics makes maintenance quicker, so more time can be spent moving materials.
- An optional cylinder guard is available to protect hydraulic hoses from materials.
- Maintain a safe working environment by using the Mounting Bracket Aid which allows the bracket to stay in an upright position while installing the grapple to the machine.
- Meet your specific needs with semi-open or closed tine style options.
- Semi-open tines work best for applications where larger steel scrap or pipes and beams are being moved.
- Closed tines are optimal for smaller, shredded materials.
- GC Grapples are lighter, which make them the ideal choice for recycling applications.
- Standard Grapples have been optimized for large and shredded scrap materials.
Product Specifications for GSV520 5-Tine, 750-Liter Orange Peel Grapple
See how GSV520 5-Tine, 750-Liter Orange Peel Grapple compares against frequently compared products.
- Capacity
- 1.00 yd³
- 750 m³
- Maximum Lift Capacity
- 17637 lb
- 8000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed
- Capacity
- 0.75 yd³
- 600 l
- Maximum Lift Capacity
- 17637 lb
- 8000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed
- Capacity
- 0.65 yd³
- 500 l
- Maximum Lift Capacity
- 17637 lb
- 8000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Compatible Technology and Services
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
-
Cat® PL161 Attachment Tracker
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.