M317

Wheel Excavators M317 Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Engine Power - ISO 14396
148 hp
110 kW
Operating Weight Maximum
43980 lb
19950 kg
Maximum Travel Speed
21.7 mile/h
35 km/h

Overview

High Performance and Versatility in a Compact Machine

The Cat® M317 Wheel Excavator offers performance features and versatility to help you get more work done every day. With easy-to-use controls, a comfortable cab, and long service intervals, the M317 helps save you time and money. The compact radius design helps make it easy to work in space restricted environments.

Benefits

High Performance

Work fast with help from the small front and tail swing radius and optional Cat Payload and Grade with Assist technologies, along with versatility with the Cat tiltrotator (TRS) integration.

Easy to Maintain

Long life filters for fuel, hydraulic oil, and air, 100 percent daily ground-level check, and centralized grease points with an autolube option help lower your overall costs.

Operator Comfort

Operate with ease. Deluxe and Premium cab options with an ergonomic control layout and improved right-side visibility* help you work comfortably all shift long.

*Compared to the M317 with twin turbo engine.

Product Specifications for M317

Engine Power - ISO 14396 148 hp 110 kW
Engine Power - ISO 14396 (DIN) 150 hp (metric) 150 hp (metric)
Engine Model Cat® C4.4 Cat® C4.4
Net Power - ISO 9249 141 hp 105 kW
Net Power - ISO 9249 (DIN) 143 hp (metric) 143 hp (metric)
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 268.5 in³ 4.4 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets EU Stage V emission standards. Meets EU Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Operating Weight Maximum 43980 lb 19950 kg
Operating Weight Minimum 37920 lb 17200 kg
Note (1) Operating weight includes full fuel tank, operator, General Duty (GD) bucket, and dual pneumatic tires. Weight varies depending on configuration. Typical configurations include 2.5 m (8'2") stick and 4300 kg (9,460 lb) counterweight. Operating weight includes full fuel tank, operator, General Duty (GD) bucket, and dual pneumatic tires. Weight varies depending on configuration. Typical configurations include 2.5 m (8'2") stick and 4300 kg (9,460 lb) counterweight.
Maximum Travel Speed 21.7 mile/h 35 km/h
Main System - Maximum Flow - Implement 67 gpm 254 L/min
Maximum Pressure - Implement Circuit - Normal 5076 psi 35000 kPa
Maximum Pressure - Implement Circuit - Heavy Lift 5366 psi 37000 kPa
Maximum Pressure - Implement Circuit - Travel Circuit 5076 psi 35000 kPa
Maximum Swing Speed* 9.4 r/min 9.4 r/min
Maximum Swing Torque 31080 lbf·ft 42 kN·m
Note (1) *For CE-marked machine default value may be set lower. *For CE-marked machine default value may be set lower.
Fuel Tank 76.6 gal (US) 290 l
Diesel Exhaust Fluid (DEF) 5.3 gal (US) 20 l
Cooling System 6.3 gal (US) 24 l
Hydraulic Tank 32 gal (US) 121 l
Hydraulic System - Including Tank 74 gal (US) 280 l
Boom Variable Adjustable Boom 5.2 m (17'1") Variable Adjustable Boom 5.2 m (17'1")
Stick 2.5 m (8'2") 2.5 m (8'2")
Bucket GD 0.80 m³ (1.05 yd³ ) GD 0.80 m³ (1.05 yd³ )
Shipping Height - Top of Cab 10.9 ft 3320 mm
Shipping Length 28.6 ft 8720 mm
Support Point 11.5 ft 3520 mm
Tail Swing Radius 6.1 ft 1850 mm
Counterweight Clearance 4.3 ft 1300 mm
Ground Clearance 1.3 ft 405 mm
Undercarriage Length 16.6 ft 5050 mm
Wheel Base 8.9 ft 2700 mm
Boom Variable Adjustable Boom 5.2 m (17'1") Variable Adjustable Boom 5.2 m (17'1")
Stick 2.5 m (8'2") 2.5 m (8'2")
Bucket GD 0.80 m³ (1.05 yd³ ) GD 0.80 m³ (1.05 yd³ )
Maximum Cutting Height 35.2 ft 10740 mm
Maximum Loading Height 25.5 ft 7770 mm
Maximum Digging Depth 18.9 ft 5750 mm
Maximum Vertical Wall Digging Depth 14.6 ft 4450 mm
Maximum Reach at Ground Line 30.2 ft 9210 mm
Stick Forces (ISO) 15737 lbf 70 kN
Bucket Forces (ISO) 26752 lbf 119 kN
Note (1) Range values are with undercarriage (parallel dozer blade) dual pneumatic tires (10.00-20). Range values are calculated with a GD bucket (CW) and CW quick coupler with a tip radius of 1484 mm (4'10"). Force values are calculated with heavy lift on, a GD bucket (pin-on) and a tip radius of 1378 mm (4'6"). Range values are with undercarriage (parallel dozer blade) dual pneumatic tires (10.00-20). Range values are calculated with a GD bucket (CW) and CW quick coupler with a tip radius of 1484 mm (4'10"). Force values are calculated with heavy lift on, a GD bucket (pin-on) and a tip radius of 1378 mm (4'6").
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 0.9 kg (2 lb) of refrigerant which has a CO2 equivalent of 1.287 metric tonnes (1.418 tons). If equipped with R1234yf (Global Warming Potential = 0.5), the system contains 0.75 kg (1.65 lb) of refrigerant which has a CO2 equivalent of 0.0004 metric tonnes (0.0004 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 0.9 kg (2 lb) of refrigerant which has a CO2 equivalent of 1.287 metric tonnes (1.418 tons). If equipped with R1234yf (Global Warming Potential = 0.5), the system contains 0.75 kg (1.65 lb) of refrigerant which has a CO2 equivalent of 0.0004 metric tonnes (0.0004 tons).

M317 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 5.2 m (17'1") Variable Adjustable boom

CAB

  • Sound-suppressed ROPS cab
  • Keyless push-to-start engine control
  • Height-adjustable console, infinite with no tool
  • High-resolution 254 mm (10 in) LCD touchscreen monitor

CAT TECHNOLOGY

  • VisionLink™
  • Remote Flash and Remote Troubleshoot

ELECTRICAL SYSTEM

  • LED lights on chassis (left-hand, right-hand) and counterweight
  • Programmable time-delay LED working lights
  • Roading and indicator lights, front and rear
  • Maintenance-free batteries
  • Centralized electrical disconnect switch

ENGINE

  • Power mode selector
  • One-touch low idle with automatic engine speed control
  • Automatic engine idle shutdown
  • Up to 52°C (125°F) high-ambient cooling capacity
  • Cold start capability down to -18°C (0°F)
  • Sealed double element air filter with integrated pre-cleaner

HYDRAULIC SYSTEM

  • Boom, stick, and bucket drift reduction valves
  • Automatic hydraulic oil warm up
  • Heavy lift mode
  • Boom/stick lowering check valves

SAFETY AND SECURITY

  • Rear and right-side-view cameras
  • Wide angle mirrors
  • Lockable disconnect switch
  • Anti-skid plate and countersunk bolts on service platform

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system
  • Scheduled Oil Sampling (S·O·S℠) ports

UNDERCARRIAGE AND STRUCTURES

  • Automatic brake/axle lock
  • 4300 kg (9,460 lb) counterweight
  • All wheel drive

M317 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.2 m (7'3") stick
  • 2.5 m (8'2") stick

CAB

  • Operator Protective Guard (OPG)

CAT TECHNOLOGY

  • Cat Grade with 2D
  • Cat Grade with 2D with Attachment Ready Option (ARO)
  • Laser catcher
  • Cat Grade 3D Ready
  • Cat Grade Connectivity
  • Cat Grade with Assist
  • Cat Payload
  • Cat Tiltrotator (TRS) integration

ELECTRICAL SYSTEM

  • Electrical refueling pump

HYDRAULIC SYSTEM

  • Bucket cylinder check valves
  • One-slider joysticks
  • Two-slider joysticks
  • Joystick steering

SAFETY AND SECURITY

  • 360° visibility
  • Signal/warning horn
  • Inspection lighting
  • 2D E-fence
  • Cab avoidance

SERVICE AND MAINTENANCE

  • Automatic lubrication system for implement and swing system

UNDERCARRIAGE AND STRUCTURES

  • 10.00-20 16 PR, dual tires
  • 11.00-20 16 PR, dual tires
  • 315/70R22.5, no gap dual tires
  • 445/70R 19.5, single tires
  • 300-80-22.5 dual pneumatic, spacerless tire

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how M317 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

M317 Wheel Excavator

M317 Wheel Excavator lights

M317 Wheel Excavator service platform steps with anti-skid punch plate

M317 Wheel Excavator with bucket

M317 Wheel Excavator digging

M317 Wheel Excavator

M317 Wheel Excavator
M317 Wheel Excavator lights
M317 Wheel Excavator service platform steps with anti-skid punch plate
M317 Wheel Excavator with bucket
M317 Wheel Excavator digging
M317 Wheel Excavator

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View
360 View

Check out current offers for the M317

View More Offers