Cat® variable gauge undercarriages offer flexibility for a variety of unique applications.

Purpose Built Excavators TC323VH (330) Variable Gauge Undercarriage

Request A Price Find Dealer

Key Specs

Upper Model Pairing
330 Upper
330 Upper
Typical Drill Rig Weight Range
36-50 mtons
36-50 mtons
U/C Weight
14.8 t
14.8 t

Overview

TC322VH (323) UC

To keep your business on firm footing, you need undercarriage systems and components that propel your machines over any type of terrain— and through every operational challenge. Leveraging decades of experience in mining, excavation and material handling, the Cat® brand utilizes its storied industry roots to deliver high productivity, durability and reliability. And to ensure the proper fit, our team of engineers will work with you to choose the right undercarriage for your application that will help yield low operating costs, long service life and great value.

Benefits

Make Your Investment Work

Undercarriage typically represents an average 50% of a machine’s owning and operating costs, so it makes sense to invest in a system that will deliver the most value.

Flexiblity When You Need It

Our hydraulically-powered, variable gauge undercarriages offer 2 positions: extended & retracted.  The retracted footprint minimizes the machine’s footprint for transportation while the extended position provides stability at work.

The Right Fit

Our undercarriages are designed to synch with Cat uppers. Every component meets strict specifications and quality standards that no competitor can match while durable, reliable components result in lower operating costs.

Product Specifications for TC323VH (330) Variable Gauge Undercarriage

Upper Model Pairing 330 Upper 330 Upper
Typical Drill Rig Weight Range 36-50 mtons 36-50 mtons
U/C Weight 14.8 t 14.8 t
Track Gauges K1/K2 2300/3570 2300/3570
Lower Width (retracted) 3000 mm 3000 mm
Lower Width (extended) 4270 mm 4270 mm
Shoe Width 700 mm 700 mm
Wheel Base 4400 mm 4400 mm
Shoe Offset No No
Bearing Riser Height 930 mm 930 mm
Max. Tractive Eff. 40 t 40 t
Machine Speed 2.31 km/h 2.31 km/h

See how TC323VH (330) Variable Gauge Undercarriage compares against frequently compared products.

Media Gallery

TC323VH (330) Undercarriage

TC323VH (330) Undercarriage

TC323VH (330) Undercarriage

TC323VH (330) Undercarriage

TC323VH (330) Undercarriage track separate

TC323VH (330) Undercarriage
TC323VH (330) Undercarriage
TC323VH (330) Undercarriage
TC323VH (330) Undercarriage
TC323VH (330) Undercarriage track separate

Check out current offers for the TC323VH (330) Variable Gauge Undercarriage

View More Offers