Cat® 395 Front Shovel | Powerful, High-Production Mining Excavator Built for Truck Loading
New

Large Excavators 395 Front Shovel (FS) Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
542 hp
404 kW
Operating Weight
212,300 lb
96,300 kg
Maximum Digging Depth
9.7 ft
2930 mm

Overview

Move More Tons. Load More Trucks. Built to Dominate Mining and Quarry Work.

The Cat® 395 Front Shovel delivers powerful digging and fast truck-loading cycles for mining and quarry applications. Its 542 hp C18 engine and 96 300 kg operating weight move more tons per hour with less fuel. Rugged structures, fast hydraulics, and the operator-focused Next Gen cab make it the ultimate high-production, low-maintenance excavator.

Benefits

Maximum Productivity

Exceptional breakout and digging force ensure fast, full bucket loads. Compatible with 5.6 m³–6.5 m³ Severe Duty buckets and supports a 7-ton drop ball for secondary rock-breaking efficiency.

Durable and Easy to Service

Reinforced undercarriage, cylinder guards, and simplified access points cut downtime. Synchronized service intervals and shared Next Gen parts lower owning and operating costs.

Operator-Focused Comfort

A fixed-riser Next Gen cab gives clear visibility into truck beds. Intuitive controls, smooth hydraulics, and low-vibration design reduce fatigue and boost cycle consistency.

Product Specifications for 395 Front Shovel (FS)

Net Power - ISO 9249 542 hp 404 kW
Net Power - ISO 9249 (DIN) 550 hp (metric) 550 hp (metric)
Engine Model Cat C18 Cat C18
Engine Power - ISO 14396 543 hp 405 kW
Engine Power - ISO 14396 (DIN) 551 hp (metric) 551 hp (metric)
Bore 6 in 145 mm
Stroke 7 in 183 mm
Displacement 1105 in³ 18.1 l
Biodiesel Capability B20¹ B20¹
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. Meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 1,900 rpm. Advertised power is tested per the specified standard in effect at time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 1,900 rpm. Advertised power is tested per the specified standard in effect at time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Operating Weight 212,300 lb 96,300 kg
Note (1) Standard variable gauge undercarriage, 4.6 m (15ft 9in) Front Shovel (FS) Boom, 3.48 m (11ft 5in) FS Stick, FS 6.5m³ (8.5 yd³) bucket, 650 mm (26in) double grouser shoes, 15,450 kg (34,060 lb) counterweight Standard variable gauge undercarriage, 4.6 m (15ft 9in) Front Shovel (FS) Boom, 3.48 m (11ft 5in) FS Stick, FS 6.5m³ (8.5 yd³) bucket, 650 mm (26in) double grouser shoes, 15,450 kg (34,060 lb) counterweight
Maximum Digging Depth 9.7 ft 2930 mm
Boom Front Shovel (FS) Boom 4.6m (15"9') Front Shovel (FS) Boom 4.6m (15"9')
Stick Front Shovel (FS) Stick 3.48m (11'5") Front Shovel (FS) Stick 3.48m (11'5")
Bucket Front Shovel (FS) 6.5m³ (8.5 yd³) Front Shovel (FS) 6.5m³ (8.5 yd³)
Maximum Reach at Ground Level 32.10 ft 10,010 mm
Maximum Cutting Height 9.7 ft 2,930 mm
Maximum Loading Height 37.4 ft 11,380 mm
Minimum Loading Height 34.4 ft 10,470 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 23.10 ft 7,270 mm
Maximum Vertical Wall Digging Depth 12.10 ft 3,920 mm
Bucket Digging Force - ISO 115,550 lbf·ft 514 kN
Stick Digging Force - ISO 106,560 lbf·ft 474 kN
Main System - Maximum Flow - Implement 266 gpm 1008 L/min
Maximum Pressure - Equipment 4641 psi 32,000 kPa
Maximum Pressure - Travel 5,076 psi 35,000 kPa
Maximum Pressure - Swing 4,496 psi 31,000 kPa
Maximum Swing Torque 267,000 lbf·ft 362 kN·m
Note (1) *For CE-marked machine default value may be set lower *For CE-marked machine default value may be set lower
Fuel Tank Capacity 322 gal (US) 1220 l
Cooling System 19 gal (US) 71 l
Engine Oil 18 gal (US) 67 l
Swing Drive 3.2 gal (US) 12 l
Final Drive - Each 5.3 gal (US) 20 l
Hydraulic System - Including Tank 196 gal (US) 740 l
Hydraulic Tank 114 gal (US) 432 l
DEF Tank 21 gal (US) 80 l
Boom Front Shovel (FS) Boom 4.6m (15"9') Front Shovel (FS) Boom 4.6m (15"9')
Stick Front Shovel (FS) Stick 3.48m (11'5") Front Shovel (FS) Stick 3.48m (11'5")
Bucket Front Shovel (FS) 6.5m³ (8.5 yd³) Front Shovel (FS) 6.5m³ (8.5 yd³)
Shipping Height - Top of Cab 14.10 ft 4530 mm
Handrail Height 11.1 ft 3370 mm
Shipping Length 48 ft 14,640 mm
Tail Swing Radius 15.11 ft 4840 mm
Counterweight Clearance 5.5 ft 1640 mm
Ground Clearance 2.11 ft 895 mm
Track Length 19.2 ft 5830 mm
Track Length to Center of Rollers 15.1 ft 4590 mm
Track Gauge 11.6 ft 3510 mm
Transport Width 9 ft 2750 mm
Note Track gauge undercarriage extended with 650 mm (26") shoes; transport width undercarriage retracted with 650 mm (26") shoes and no steps Track gauge undercarriage extended with 650 mm (26") shoes; transport width undercarriage retracted with 650 mm (26") shoes and no steps
Recyclability 98% 98%
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 1.00 kg (2.204 lb) of refrigerant which has a CO2 equivalent of 1.430 metric tonnes (1.576 tons). If equipped with R1234yf (Global Warming Potential = 0.501), the system contains 1.16 kg (2.56 lb) of refrigerant which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 1.00 kg (2.204 lb) of refrigerant which has a CO2 equivalent of 1.430 metric tonnes (1.576 tons). If equipped with R1234yf (Global Warming Potential = 0.501), the system contains 1.16 kg (2.56 lb) of refrigerant which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons).

395 Front Shovel (FS) Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat® dealer for details.

BOOMS AND STICKS

  • 4.6 m (15 ft 9 in) Front Shovel boom
  • 3.48 m (11 ft 42 in) Front Shovel stick

CAB

  • High-resolution 254 mm (10") LCD touch screen monitor
  • Heated and cooled seat with auto adjustable suspension (Premium only)
  • Sound suppressed cab with viscous mounts
  • Automatic bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Height-adjustable console, infinite with no tool
  • Tilt-up left-side console
  • 51 mm (2") orange seat belt
  • Bluetooth integrated radio (including USB, aux port and microphone)
  • 2 x 12V DC outlets
  • Cup and storage compartments
  • Parallel wiper with washer (Premium only)
  • LED dome light
  • Floor welcome light
  • Roller front sunscreen
  • Roller rear sunscreen
  • Rear window emergency exit
  • Washable floor mat
  • Beacon Ready

CAT TECHNOLOGY

  • VisionLink™
  • Remote Troubleshoot
  • 360° visibility
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica

ELECTRICAL SYSTEM

  • Maintenance-free 1,400 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • Chassis light

ENGINE

  • Three selectable modes: Power, Smart, and Eco
  • Automatic engine speed control
  • Up to 4500m (14,760 ft) altitude capability
  • 52°C (126°F) high-ambient cooling capacity
  • Cold start block heaters
  • Hydraulic reverse fan
  • Double element air filter with integrated pre-cleaner
  • Three vertical side-by-side cooling system
  • Remote disable
  • 95 Amp alternator

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Dedicated closed loop swing circuit
  • Anti-reaction valve
  • Auto hydraulic oil warmup
  • Auto swing parking brake
  • High performance hydraulic return filter
  • Two speed travel
  • Bio hydraulic oil capability

SAFETY AND SECURITY

  • Caterpillar One Key security system
  • Lockable fuel drain compartment
  • Lockable external tool / storage box
  • Lockable door, fuel, and hydraulic tank locks
  • Lockable disconnect switch
  • Service platform with anti-skid plate & recessed bolts
  • Right hand handrail and hand hold (ISO 2867:2011 compliant)
  • Visibility mirror package
  • Signaling/warning horn
  • Ground-level secondary engine shutoff switch
  • Rearview and right-hand-sideview cameras
  • Walkway
  • Travel alarm

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system
  • Auto lube ready
  • Grouped location of engine oil & fuel filters
  • Scheduled Oil Sampling (S·O·S) ports
  • Reversing cooling fan

UNDERCARRIAGE AND STRUCTURES

  • Standard variable gauge undercarriage
  • Swivel guard
  • Grease lubricated track
  • 15 450 kg (34,060 lb) counterweight
  • HD bottom guard
  • HD travel motor guard
  • 650mm (26") HD double grouser track shoes

395 Front Shovel (FS) Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat® dealer for details.

CAB

  • Cat® Stick Steer
  • Auxiliary relay
  • 1-Slider Joystick for Ease of Use (EOU)
  • 2-Slider joystick for TRS
  • Openable two-piece front window

ELECTRICAL SYSTEM

  • 1,800 lumen LED premium surround lights
  • LED boom and cab lights

ENGINE

  • -32°C (-25°F) cold start capability
  • Cold start block heaters

HYDRAULIC SYSTEM

  • Hydraulic efficiency monitoring

SAFETY AND SECURITY

  • Inspection lighting
  • Tilt-up walkway

SERVICE AND MAINTENANCE

  • Fast-fill fuel system
  • QuickEvac® maintenance ready
  • Electric refueling pump with auto shutoff

UNDERCARRIAGE AND STRUCTURES

  • Two-piece full-length track guiding guards
  • Three-piece segmented track guiding guards

See how 395 Front Shovel (FS) compares against frequently compared products.

Media Gallery

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator

Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator
Cat® 395 Front Shovel (FS) Hydraulic Excavator

Meet the Cat® 395 Front Shovel (FS)

Cat® 395 Front Shovel (FS) | Walk Around and Demo

Caterpillar: The Next 100 Years

Meet the Cat® 395 Front Shovel (FS)
Cat® 395 Front Shovel (FS) | Walk Around and Demo
Caterpillar: The Next 100 Years

360 View
360 View

Check out current offers for the 395 Front Shovel (FS)

View More Offers