Cat® variable gauge undercarriages offer flexibility for a variety of unique applications.

Purpose Built Excavators TC336VH (349/350/352) Variable Gauge Undercarriage

Request A Price Find Dealer

Key Specs

Upper Model Pairing
349/350/352 Uppers
349/350/352 Uppers
Typical Drill Rig Weight Range
68-90 mtons
68-90 mtons
U/C Weight
26.5 t
26.5 t

Overview

TC336VH (349/350/352) UC

To keep your business on firm footing, you need undercarriage systems and components that propel your machines over any type of terrain— and through every operational challenge. Leveraging decades of experience in mining, excavation and material handling, the Cat® brand utilizes its storied industry roots to deliver high productivity, durability and reliability. And to ensure the proper fit, our team of engineers will work with you to choose the right undercarriage for your application that will help yield low operating costs, long service life and great value.

Benefits

Make Your Investment Work

Undercarriage typically represents an average 50% of a machine’s owning and operating costs, so it makes sense to invest in a system that will deliver the most value.

Flexibility When You Need It

Our hydraulically-powered, variable gauge undercarriages offer 2 positions: extended & retracted.  The retracted footprint minimizes the machine’s footprint for transportation while the extended position provides stability at work.

The Right Fit

Our undercarriages are designed to synch with Cat uppers. Every component meets strict specifications and quality standards that no competitor can match while durable, reliable components result in lower operating costs.

Product Specifications for TC336VH (349/350/352) Variable Gauge Undercarriage

Upper Model Pairing 349/350/352 Uppers 349/350/352 Uppers
Typical Drill Rig Weight Range 68-90 mtons 68-90 mtons
U/C Weight 26.5 t 26.5 t
Track Gauges K1/K2 2600/4100 2600/4100
Lower Width (retracted) 3500 mm 3500 mm
Lower Width (extended) 5000 mm 5000 mm
Shoe Width 900 mm 900 mm
Wheel Base 5440 mm 5440 mm
Shoe Offset No No
Bearing Riser Height 1186 mm 1186 mm
Max. Tractive Eff. 65 t 65 t
Machine Speed 2.22 km/h 2.22 km/h

See how TC336VH (349/350/352) Variable Gauge Undercarriage compares against frequently compared products.

Media Gallery

TC336VH (349/350/352) Undercarriage

TC336VH (349/350/352) Undercarriage

TC336VH (349/350/352) Undercarriage

TC336VH (349/350/352) Undercarriage

VG TC336VH (349/350/352) Undercarriage tracks separate

TC336VH (349/350/352) Undercarriage
TC336VH (349/350/352) Undercarriage
TC336VH (349/350/352) Undercarriage
TC336VH (349/350/352) Undercarriage
VG 	 TC336VH (349/350/352) Undercarriage tracks separate

Check out current offers for the TC336VH (349/350/352) Variable Gauge Undercarriage

View More Offers