Cat® 352 frontless hydraulic excavators offer flexibility for a variety of unique application

Purpose Built Excavators 352 Frontless Excavator Upper

Request A Price Find Dealer

Key Specs

Engine Model
Cat C13B
Cat C13B
Horsepower
443 hp
443 hp
Weight (Upper Only No CTWT, 10% fuel)
12250 kg
12250 kg

Overview

352 Frontless Upper

The Cat® 352 Frontless Excavator Upper can be ordered with a Boom and/or Stick or even completely frontless to meet the needs of your job whether that be pile driving, ampibious applications or more. Using the same power and durability as the core machine, the 352 Upper boosts operating abilities through its exceptional performance and easy-to-use technologies. Pair it with our Variable Gauge Undercarriage for additional stability and weight.

Benefits

Built for Unique Applications

Cat® Frontless Excavator Uppers can be customized to meet customers’ unique needs and are used for a variety of special applications including drilling, pile-driving, amphibious use, dredging, hi-rail, forestry and more that are outside the scope of our standard excavators.  

Flexible Options for the Field

We’re here to help you build the machine that gets the job done.  We can provide Cat® Frontless Excavator Uppers in a variety of configurations.  Some features include; with or without Cat® fronts, counterweight options, upper frame options, cab options, work tool and auxiliary valve options, and more.  

Productivity with Cat® Technology

By integrating Software Enabled Attachments like the Advanced Implement SEA, Custom Joystick SEA, Foundation Drill SEA or the Shear SEA, controls can be customized to meet customers’ needs.

Product Specifications for 352 Frontless Excavator Upper

Engine Model Cat C13B Cat C13B
Horsepower 443 hp 443 hp
Engine Specs 50°C (122°F) high-ambient cooling, -18°C(0°F) cold start capability (standard), -32°C (-25°F) cold start capability (optional), Cold start block heater (optional), Inlet air heater (optional), Engine oil sensor (optional) 50°C (122°F) high-ambient cooling, -18°C(0°F) cold start capability (standard), -32°C (-25°F) cold start capability (optional), Cold start block heater (optional), Inlet air heater (optional), Engine oil sensor (optional)
Weight (Upper Only No CTWT, 10% fuel) 12250 kg 12250 kg
Maximum Swing Torque 189 kN·m 189 kN·m
Swing Brake Torque 391 kN·m 391 kN·m
Boom & Stick Options 7.4m (24'2") Long Reach boom, 6.9m (20'3") Reach boom, 6.55m (21'6") Mass boom, 4.3 m (14'1") Long Reach stick, 3.9m (12'10") Reach stick, 3.35m (11'0") Reach stick, 3.0m (9'10") Mass stick, 2.9m (9'6") Reach stick or 2.5m (8'2") Mass stick 7.4m (24'2") Long Reach boom, 6.9m (20'3") Reach boom, 6.55m (21'6") Mass boom, 4.3 m (14'1") Long Reach stick, 3.9m (12'10") Reach stick, 3.35m (11'0") Reach stick, 3.0m (9'10") Mass stick, 2.9m (9'6") Reach stick or 2.5m (8'2") Mass stick
Counterweight Options (kg) 9000, 9320, 9800, 10070, 12000 9000, 9320, 9800, 10070, 12000
Cat Technology VisionLink Productivity Software Enabled Attachments (SEA): Implement Priority Enhancement, Advance Implement, Shear SEA, Custom Joystick, Foundation Drill SEA, Grade Assist, Cat Stick Steer VisionLink Productivity Software Enabled Attachments (SEA): Implement Priority Enhancement, Advance Implement, Shear SEA, Custom Joystick, Foundation Drill SEA, Grade Assist, Cat Stick Steer
Safety & Security Cat Command remote control (application dependent), 360° Visibility (optional), Operator Protective Guards (OPG)(optional) Cat Command remote control (application dependent), 360° Visibility (optional), Operator Protective Guards (OPG)(optional)
Hydraulic Flow 779 L/min 779 L/min
Hydraulic Pressure 35000 kPa 35000 kPa
Hydraulic Tank Capacity 217 l 217 l
Hydraulic System Options SmartBoom™ (optional Europe only), Auto heavy lift, Combined two-way auxiliary circuit with direct return, Medium-pressure auxiliary circuit, Quick coupler circuit SmartBoom™ (optional Europe only), Auto heavy lift, Combined two-way auxiliary circuit with direct return, Medium-pressure auxiliary circuit, Quick coupler circuit
Fuel Tank Capacity 715 l 715 l
Cooling System Capacity 52 l 52 l
Serviceability Grouped location of engine oil & fuel filters, Scheduled Oil Sampling (S.O.S) ports Grouped location of engine oil & fuel filters, Scheduled Oil Sampling (S.O.S) ports
Cab High-resolution LCD touch screen monitor, Heated seat with air-adjustable suspension (Deluxe only), Heated and cooled seat with auto adjustable suspension (Premium only) High-resolution LCD touch screen monitor, Heated seat with air-adjustable suspension (Deluxe only), Heated and cooled seat with auto adjustable suspension (Premium only)
Cab Optional Equipment Auxiliary relay Auxiliary relay

See how 352 Frontless Excavator Upper compares against frequently compared products.

Media Gallery

352 Frontless

352 Frontless

352 Frontless

352 Frontless

352 Frontless

352 Frontless

352 Frontless
352 Frontless
352 Frontless
352 Frontless
352 Frontless
352 Frontless

Check out current offers for the 352 Frontless Excavator Upper

View More Offers