Cat® 395 frontless excavators offer flexibility for a variety of unique applications.

Purpose Built Excavators 395 Frontless Excavator Upper

Request A Price Find Dealer

Key Specs

Engine Model
Cat C18
Cat C18
Horsepower
542 hp
542 hp
Weight (Upper Only No CTWT, 10% fuel)
21091 kg
21091 kg

Overview

395 Frontless Upper

The Cat® 395 Frontless Excavator Upper utilzes the same strength and stability of the core machine and gives you the power and durability to tackle big jobs. With Purpose Built Excavators, you can configure the 395 Upper to meet any challenge the field might throw your way- from drilling to dredging. Whether that's Frontless, with a Boom and/or Stick, with/ without the Counterweight or with the 395 Long Reach Kit that gives you almost 92 feet of reach- we offer flexibility to meet your needs.

Benefits

Built for Unique Applications

Cat® Frontless Excavator Uppers can be customized to meet customers’ unique needs and are used for a variety of special applications including drilling, pile-driving, amphibious use, dredging, hi-rail, forestry and more that are outside the scope of our standard excavators.  

Flexible Options for the Field

We’re here to help you build the machine that gets the job done.  We can provide Cat® Frontless Excavator Uppers in a variety of configurations.  Some features include; with or without Cat® fronts, counterweight options, upper frame options, cab options, work tool and auxiliary valve options, and more.  

Productivity with Cat® Technology

By integrating Software Enabled Attachments like the Advanced Implement SEA, Custom Joystick SEA, Foundation Drill SEA or the Shear SEA -or the bolt-on Long Reach Excavation Kit (currently available in 28m length for 395 machines only)- controls can be customized to meet customers’ needs.

Product Specifications for 395 Frontless Excavator Upper

Engine Model Cat C18 Cat C18
Horsepower 542 hp 542 hp
Engine Specs 50°C (122°F) high-ambient cooling, -18°C(0°F) cold start capability (standard), -32°C (-25°F) cold start capability (optional), Cold start block heater (optional) 50°C (122°F) high-ambient cooling, -18°C(0°F) cold start capability (standard), -32°C (-25°F) cold start capability (optional), Cold start block heater (optional)
Weight (Upper Only No CTWT, 10% fuel) 21091 kg 21091 kg
Maximum Swing Torque 362 kN·m 362 kN·m
Boom & Stick Options 7.25 m (23'9") Mass boom, 5.5 m (18'1") HD Reach stick, 8.4 m (27'7") GP boom, 10 m (32'10") Reach boom, 2.92 m (9'7") Mass stick, 2.92 m (9'7") GP stick, 3.4 m (11'2") Mass stick, 3.4 m (11'2") GP stick, 3.7 m (12'2") GP stick, 4.4 m (14'5") HD Reach stick, Bucket linkage: HB2 type without lifting eye Autolube ready, Bucket linkage: HB2 type without lifting eye Autolube ready, Bucket linkage: JC type with lifting eye Autolube ready or Bucket linkage: JC type without lifting eye Autolube ready 7.25 m (23'9") Mass boom, 5.5 m (18'1") HD Reach stick, 8.4 m (27'7") GP boom, 10 m (32'10") Reach boom, 2.92 m (9'7") Mass stick, 2.92 m (9'7") GP stick, 3.4 m (11'2") Mass stick, 3.4 m (11'2") GP stick, 3.7 m (12'2") GP stick, 4.4 m (14'5") HD Reach stick, Bucket linkage: HB2 type without lifting eye Autolube ready, Bucket linkage: HB2 type without lifting eye Autolube ready, Bucket linkage: JC type with lifting eye Autolube ready or Bucket linkage: JC type without lifting eye Autolube ready
Counterweight Options (kg) 15450 15450
Cat Technology VisionLink Productivity Software Enabled Attachments (SEA): Implement Priority Enhancement, Advance Implement, Shear SEA, Custom Joystick, Foundation Drill SEA, Grade Assist, Cat Stick Steer VisionLink Productivity Software Enabled Attachments (SEA): Implement Priority Enhancement, Advance Implement, Shear SEA, Custom Joystick, Foundation Drill SEA, Grade Assist, Cat Stick Steer
Safety & Security Cat Command remote control (application dependent), Swing alarm (optional), 360° visibility (optional), Boom lowering check valve (optional), Stick lowering check valve (optional), Inspection lighting, Cat Detect people detection (application dependent), Tilt-up walkway (optional) Cat Command remote control (application dependent), Swing alarm (optional), 360° visibility (optional), Boom lowering check valve (optional), Stick lowering check valve (optional), Inspection lighting, Cat Detect people detection (application dependent), Tilt-up walkway (optional)
Hydraulic Flow 1064 L/min 1064 L/min
Hydraulic Pressure 35000 kPa 35000 kPa
Hydraulic Tank Capacity 372 l 372 l
Hydraulic System Options Advanced tool control, Medium-pressure auxiliary circuit, Quick coupler circuit, SmartBoom™ (optional Europe only) Advanced tool control, Medium-pressure auxiliary circuit, Quick coupler circuit, SmartBoom™ (optional Europe only)
Fuel Tank Capacity 12220 l 12220 l
Cooling System Capacity 71 l 71 l
Serviceability Auto lube ready, Grouped location of engine oil & fuel filters, Scheduled Oil Sampling (S·O·S) ports, QuickEvac maintenance ready, Reversing cooling fan Auto lube ready, Grouped location of engine oil & fuel filters, Scheduled Oil Sampling (S·O·S) ports, QuickEvac maintenance ready, Reversing cooling fan
Cab High-resolution 254 mm (10") LCD touch screen monitor, Heated seat with air-adjustable suspension (Deluxe only), Heated and cooled seat with auto adjustable suspension (Premium only), Sound suppressed cab with viscous mounts, Automatic bi-level air conditioner, Jog dial and shortcut keys for monitor control, Keyless push-to-start engine control, Height-adjustable console, infinite with no tool, Tilt-up left-side console, 51 mm (2") orange seat belt, Bluetooth integrated radio (including USB, aux port and microphone), 2 x 12V DC outlets, Cup and storage compartments, Openable two-piece front window (Deluxe standard), Upper radial wiper with washer (Deluxe cab only), Parallel wiper with washer (Premium only), Openable polycarbonate skylight hatch (Deluxe standard), LED dome light, Floor welcome light, Roller front sunscreen, Roller rear sunscreen (Premium standard), Rear window emergency exit, Washable floor mat, Beacon Ready High-resolution 254 mm (10") LCD touch screen monitor, Heated seat with air-adjustable suspension (Deluxe only), Heated and cooled seat with auto adjustable suspension (Premium only), Sound suppressed cab with viscous mounts, Automatic bi-level air conditioner, Jog dial and shortcut keys for monitor control, Keyless push-to-start engine control, Height-adjustable console, infinite with no tool, Tilt-up left-side console, 51 mm (2") orange seat belt, Bluetooth integrated radio (including USB, aux port and microphone), 2 x 12V DC outlets, Cup and storage compartments, Openable two-piece front window (Deluxe standard), Upper radial wiper with washer (Deluxe cab only), Parallel wiper with washer (Premium only), Openable polycarbonate skylight hatch (Deluxe standard), LED dome light, Floor welcome light, Roller front sunscreen, Roller rear sunscreen (Premium standard), Rear window emergency exit, Washable floor mat, Beacon Ready
Cab Optional Equipment Auxiliary relay, Additional high-resolution LCD touch screen monitor for Cat Grade Advanced 2D and 3D, Roller rear sunscreen (Deluxe), Radial lower wiper, Joystick with horizontal sliders, LH/RH electrical pedal for tool control, Dual exit rear window kit, Front windshield laminated glass (P5A glass, EU demolition regulation), Cab/Operator Protective Guards (OPG) (not compatible with cab light cover, rain protector), Mesh guard full front (not compatible with cab light, cover, rain protector), Mesh guard lower half front, Rain protector for front windshield plus cab light cover Auxiliary relay, Additional high-resolution LCD touch screen monitor for Cat Grade Advanced 2D and 3D, Roller rear sunscreen (Deluxe), Radial lower wiper, Joystick with horizontal sliders, LH/RH electrical pedal for tool control, Dual exit rear window kit, Front windshield laminated glass (P5A glass, EU demolition regulation), Cab/Operator Protective Guards (OPG) (not compatible with cab light cover, rain protector), Mesh guard full front (not compatible with cab light, cover, rain protector), Mesh guard lower half front, Rain protector for front windshield plus cab light cover

See how 395 Frontless Excavator Upper compares against frequently compared products.

Media Gallery

395 Frontless- NGH

395 Frontless- NGH

395 Frontless- NGH

395 Frontless- NGH

395 Frontless- NGH

395 Frontless- NGH

395 Frontless- NGH
395 Frontless- NGH
395 Frontless- NGH
395 Frontless- NGH
395 Frontless- NGH
395 Frontless- NGH

Check out current offers for the 395 Frontless Excavator Upper

View More Offers