320 GC

Medium Excavators 320 GC Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
146 hp
109 kW
Operating Weight
48500 lb
22000 kg
Maximum Digging Depth
22 ft
6720 mm

Overview

Low Cost Per Hour, Reliable Performance

The Cat® 320 GC provides reliable digging power with fewer fuel stops and longer service intervals. Designed for general duty applications, it reduces ownership costs with its simple operation and durable structure.

Benefits

Low Fuel Consumption

A precise combination of low engine speed and a large hydraulic pump deliver top performance, helping to burn less fuel.

Improved Reliability and Efficiency

An advanced electro-hydraulic system provides the optimum balance of power and efficiency while giving you the control you need for precise digging requirements.

Lower Maintenance Costs

Extended and synchronized maintenance intervals help you get more done at a lower cost compared to the previous model.

Low CO2 Emissions

The 320 GC emits lower CO2 emissions compared to the previous 320F ECO.

Product Specifications for 320 GC

Net Power - ISO 9249 146 hp 109 kW
Net Power - ISO 9249 (DIN) 148 hp (metric) 148 hp (metric)
Engine Model Cat® C4.4 Cat® C4.4
Engine Power - ISO 14396 148 hp 110.1 kW
Engine Power - ISO 14396 (DIN) 150 hp (metric) 150 hp (metric)
Bore 4 in 105 mm
Stroke 5 in 127 mm
Displacement 269 in³ 4.4 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Operating Weight 48500 lb 22000 kg
Note Long undercarriage, Reach boom, R2.9 (9'6") stick, General Duty (GD) 1 m³ (1.31 yd³) bucket, 700 mm (28 in) triple grouser shoes and 4200 kg (9,300 lb) counterweight. Long undercarriage, Reach boom, R2.9 (9'6") stick, General Duty (GD) 1 m³ (1.31 yd³) bucket, 700 mm (28 in) triple grouser shoes and 4200 kg (9,300 lb) counterweight.
Maximum Digging Depth 22 ft 6720 mm
Boom Reach 5.7 m (18.8) Reach 5.7 m (18.8)
Stick Reach 2.9 m (9'6") Reach 2.9 m (9'6")
Bucket GD 1 m³ (1.31 yd³) GD 1 m³ (1.31 yd³)
Maximum Reach at Ground Level 32.3 ft 9860 mm
Maximum Cutting Height 31 ft 9450 mm
Maximum Loading Height 21.3 ft 6490 mm
Minimum Loading Height 7.1 ft 2170 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 21.6 ft 6550 mm
Maximum Vertical Wall Digging Depth 18.7 ft 5690 mm
Bucket Digging Force - ISO 28935 lbf 129 kN
Stick Digging Force - ISO 22281 lbf 99 kN
Main System - Maximum Flow 442 l/min (117 gal/min) 442 l/min (117 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 4974 psi 34300 kPa
Maximum Pressure - Swing 3625 psi 25000 kPa
Swing Speed* 11.6 r/min 11.6 r/min
Maximum Swing Torque 54900 lbf·ft 74.4 kN·m
Note (1) *For CE-marked machine default value may be set lower. *For CE-marked machine default value may be set lower.
Fuel Tank Capacity 91.1 gal (US) 345 l
Cooling System 6.6 gal (US) 25 l
Engine Oil 4 gal (US) 15 l
Swing Drive 3.2 gal (US) 12 l
Final Drive - Each 1.1 gal (US) 4 l
Hydraulic System - Including Tank 61.8 gal (US) 234 l
Hydraulic Tank 30.4 gal (US) 115 l
DEF Tank 10.3 gal (US) 39 l
Boom Reach 5.7 m (18'8") Reach 5.7 m (18'8")
Stick Reach 2.9 m (9'6") Reach 2.9 m (9'6")
Bucket GD 1 m³ (1.31 yd³) GD 1 m³ (1.31 yd³)
Shipping Height - Top of Cab 9.7 ft 2960 mm
Handrail Height 9.8 ft 2950 mm
Shipping Length 31.3 ft 9530 mm
Tail Swing Radius 9.3 ft 2830 mm
Counterweight Clearance 3.4 ft 1050 mm
Ground Clearance 1.5 ft 470 mm
Track Length 14.7 ft 4450 mm
Length to Center of Rollers 11.11 ft 3650 mm
Track Gauge 7.9 ft 2380 mm
Transport Width 10.4 ft 3170 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 0.85 kg (1.9 lb) of refrigerant which has a CO2 equivalent of 1.216 metric tonnes (1.340 tons). If equipped with R1234yf (Global Warming Potential = 0.5), the system contains 0.75 kg (1.7 lb) of refrigerant which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 0.85 kg (1.9 lb) of refrigerant which has a CO2 equivalent of 1.216 metric tonnes (1.340 tons). If equipped with R1234yf (Global Warming Potential = 0.5), the system contains 0.75 kg (1.7 lb) of refrigerant which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons).
Recyclability 97% 97%

320 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat® dealer for details.

BOOM AND STICKS

  • 5.7 m (18'8") Reach boom

CAB

  • Air-suspension seat (Europe, North America only)
  • Mechanical-suspension seat (Chile, Colombia, Türkiye only)
  • Rollover Protective Structure (ROPS)
  • High-resolution 203 mm (8 inch) LCD touchscreen monitor

CAT TECHNOLOGY

  • VisionLink™
  • Remote Flash

ELECTRICAL

  • Two 1,000 CCA maintenance-free batteries
  • Centralized electrical disconnect switch
  • Programmable time-delay LED working lights
  • LED chassis light, boom lights, cab lights

ENGINE

  • Cat C4.4 single turbo engine
  • Two selectable power modes
  • Auto engine speed control
  • Auto engine idle shutdown
  • 52° C (125° F) high-ambient cooling capacity
  • -32° C (-25° F) cold start capability
  • Double element air filter with integrated pre-cleaner
  • Reversible electric cooling fans

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Boom and stick lowering check valves
  • Auto warm up
  • Auto two-speed travel
  • Boom and stick drift reduction valve
  • Slider joysticks
  • Tool control (two pumps, one/two way high-pressure flow)

SAFETY AND SECURITY

  • Rearview and right-hand-sideview cameras
  • Ground-level engine shutoff switch
  • Lockable disconnect switch
  • Right-hand handrail and hand hold
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Scheduled Oil Sampling (S·O·S℠) ports
  • Ground-level and platform-level engine oil dipsticks
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Long undercarriage (Europe, North America, Türkiye standard; Chile optional; Columbia not available)
  • Medium undercarriage (Colombia standard; Chile optional; Europe, North America, Türkiye not available)
  • Tie-down points on base frame
  • 3700 kg (8,160 lb) counterweight (Chile, Colombia, Türkiye only)
  • 4200 kg (9,300 lb) counterweight (Europe, North America only)

320 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat® dealer for details.

BOOM AND STICKS

  • 2.9 m (9'6") Reach stick
  • 2.5 m (8'2") Reach stick
  • 2.9 m (9'6") Reach Bare stick

CAB

  • Operator Protective Guards (OPG)

HYDRAULIC SYSTEM

  • SmartBoom™ (Europe only)

SAFETY AND SECURITY

  • Swing alarm
  • Inspection lighting

SERVICE AND MAINTENANCE

  • Refueling pump
  • QuickEvac™ maintenance ready

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") triple grouser shoes
  • 700 mm (28") triple grouser shoes
  • 790 mm (31") triple grouser shoes
  • 900 mm (35") triple grouser shoes

OTHER OPTIONAL CONFIGURATIONS

  • Narrow (Europe only)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 320 GC compares against frequently compared products.

Media Gallery

320 GC Medium Hydraulic Excavator

320 GC Medium Hydraulic Excavator

320 GC Medium Hydraulic Excavator

320 GC Medium Hydraulic Excavator

320 GC Medium Hydraulic Excavator

320 GC Medium Hydraulic Excavator

320 GC Medium Hydraulic Excavator
320 GC Medium Hydraulic Excavator
320 GC Medium Hydraulic Excavator
320 GC Medium Hydraulic Excavator
320 GC Medium Hydraulic Excavator
320 GC Medium Hydraulic Excavator

Cat® Next Generation Excavators: Vision

Cat® Next Generation Excavators: Manufacturing

Cat® Next Generation Excavators: Design

Stick Steer for Cat® Excavators

Cat® Next Generation Excavators: Vision
Cat® Next Generation Excavators: Manufacturing
Cat® Next Generation Excavators: Design
Stick Steer for Cat® Excavators

360 View
360 View

Check out current offers for the 320 GC

View More Offers