| Width | 30 in 750 mm |
| Capacity | 0.84 yd³ 0.64 m³ |
| Weight | 1334 lb 605 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 3 3 |
| Adapter Size | Cat Advansys 80 Cat Advansys 80 |
| Edge Type | Straight Straight |