Studio Shot

Ditch Cleaning Buckets - Mini Excavator 1200 mm (47 in), 131 L (4.6 ft3), CW05 Coupler

Request A Price Shop Now

Key Specs

Width
47.2 in
1200 mm
Capacity
4.6 ft³
131 l
Weight
205 lb
93 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1200 mm (47 in), 131 L (4.6 ft3), CW05 Coupler

Width 47.2 in 1200 mm
Capacity 4.6 ft³ 131 l
Weight 205 lb 93 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 18.7 in 474 mm
Interface Type CW05 Coupler CW05 Coupler

See how 1200 mm (47 in), 131 L (4.6 ft3), CW05 Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1200 mm (47 in), 131 L (4.6 ft3), CW05 Coupler

View More Offers