Heavy Duty Bucket

Utility Duty Utility Duty Bucket 1500 mm (60 in): 550-9427

Request A Price Find Dealer

Key Specs

Width
60 in
1500 mm
Capacity
2.01 yd³
1.54 m³
Weight
2286 lb
1037 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 1500 mm (60 in): 550-9427

Width 60 in 1500 mm
Capacity 2.01 yd³ 1.54 m³
Weight 2286 lb 1037 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 90 Cat Advansys 90
Edge Type Straight Straight

See how Utility Duty Bucket 1500 mm (60 in): 550-9427 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Heavy Duty Bucket

Heavy Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 1500 mm (60 in): 550-9427

Start Utility Duty Bucket 1500 mm (60 in): 550-9427 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Utility Duty Bucket 1500 mm (60 in): 550-9427

View More Offers