Severe Duty Bucket

Severe Duty Severe Duty Bucket 1500 mm (59 in): 528-4668

Request A Price Find Dealer

Key Specs

Width
59 in
1500 mm
Capacity
2.5 yd³
1.91 m³
Weight
3486 lb
1581 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1500 mm (59 in): 528-4668

Width 59 in 1500 mm
Capacity 2.5 yd³ 1.91 m³
Weight 3486 lb 1581 kg
Interface For use with CW-45 Dedicated Coupler For use with CW-45 Dedicated Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Spade Spade

See how Severe Duty Bucket 1500 mm (59 in): 528-4668 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Photos

Severe Duty Bucket
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1500 mm (59 in): 528-4668

Start Severe Duty Bucket 1500 mm (59 in): 528-4668 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Severe Duty Bucket 1500 mm (59 in): 528-4668

View More Offers