Trenching Bucket

Heavy Duty Heavy Duty Bucket 1750 mm (69 in): 566-6627

Request A Price Find Dealer

Key Specs

Width
69 in
600 mm
Capacity
2.61 yd³
2 m³
Weight
3080 lb
535.6 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for Heavy Duty Bucket 1750 mm (69 in): 566-6627

Width 69 in 600 mm
Capacity 2.61 yd³ 2 m³
Weight 3080 lb 535.6 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 100 Cat Advansys 100
Edge Type Straight Straight

See how Heavy Duty Bucket 1750 mm (69 in): 566-6627 compares against frequently compared products.

Media Gallery

Trenching Bucket

Trenching Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1750 mm (69 in): 566-6627

Start Heavy Duty Bucket 1750 mm (69 in): 566-6627 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Heavy Duty Bucket 1750 mm (69 in): 566-6627

View More Offers