| Width | 24 in 600 mm |
| Capacity | 0.68 yd³ 0.52 m³ |
| Weight | 1409 lb 639 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 3 3 |
| Adapter Size | Cat Advansys 90 Cat Advansys 90 |
| Edge Type | Straight Straight |