| Width | 17.7 in 450 mm |
| Capacity | 1.5 ft³ 43 l |
| Weight | 86 lb 39 kg |
| Base Edge Thickness | 0.6 in 16 mm |
| Tip Radius | 19.4 in 494 mm |
| Interface Type | CW05 Coupler CW05 Coupler |
Digging Buckets - Mini Excavator 450 mm (18 in), 43 L (1.5 ft3), CW05 Coupler, Bolt-On Teeth
Request A Price Shop NowKey Specs
- Width
- 17.7 in
- 450 mm
- Capacity
- 1.5 ft³
- 43 l
- Weight
- 86 lb
- 39 kg
Features At A Glance
Product Specifications for 450 mm (18 in), 43 L (1.5 ft3), CW05 Coupler, Bolt-On Teeth
See how 450 mm (18 in), 43 L (1.5 ft3), CW05 Coupler, Bolt-On Teeth compares against frequently compared products.
Buckets - Excavator
450 mm (18 in), 43 L (1.5 ft3), CW05 Coupler, Bolt-On Teeth
Selected
- Width
- 17.7 in
- 450 mm
- Capacity
- 1.5 ft³
- 43 l
- Weight
- 86 lb
- 39 kg
Buckets - Excavator
450 mm (18 in), 43 L (1.5 ft3), CW05 Coupler, Base Edge
- Width
- 17.7 in
- 450 mm
- Capacity
- 1.5 ft³
- 43 l
- Weight
- 86 lb
- 39 kg
Buckets - Excavator
450 mm (18 in), 56 L (2 ft3), CW05 Coupler, Base Edge
- Width
- 17.7 in
- 450 mm
- Capacity
- 2 ft³
- 56 l
- Weight
- 105.8 lb
- 48 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments
Check out current offers for the 450 mm (18 in), 43 L (1.5 ft3), CW05 Coupler, Bolt-On Teeth
View More Offers