| Width | 79 in 2000 mm |
| Capacity | 4.97 yd³ 3.8 m³ |
| Weight | 8087 lb 3668 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 4 4 |
| Adapter Size | Cat Advansys 150 Cat Advansys 150 |
| Edge Type | Straight Straight |