Utility Duty Bucket

Utility Duty Utility Duty Bucket 650 mm (26 in): 187-7673

Request A Price Find Dealer

Key Specs

Width
66 in
650 mm
Capacity
2.58 yd³
1.97 m³
Weight
809 lb
367 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 650 mm (26 in): 187-7673

Width 66 in 650 mm
Capacity 2.58 yd³ 1.97 m³
Weight 809 lb 367 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 7 7
Adapter Size K100 K100
Edge Type Straight Straight

See how Utility Duty Bucket 650 mm (26 in): 187-7673 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 650 mm (26 in): 187-7673

Start Utility Duty Bucket 650 mm (26 in): 187-7673 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Utility Duty Bucket 650 mm (26 in): 187-7673

View More Offers