Utility Duty Bucket

Severe Duty Severe Duty Bucket 1900 mm (75 in): 518-9330

Request A Price Find Dealer

Key Specs

Width
75 in
1900 mm
Capacity
3.64 yd³
2.78 m³
Weight
838 lb
380 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1900 mm (75 in): 518-9330

Width 75 in 1900 mm
Capacity 3.64 yd³ 2.78 m³
Weight 838 lb 380 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Spade Spade

See how Severe Duty Bucket 1900 mm (75 in): 518-9330 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1900 mm (75 in): 518-9330

Start Severe Duty Bucket 1900 mm (75 in): 518-9330 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology