General Duty Bucket 1800 mm (71 in): 577-0346

General Duty General Duty Bucket 1800 mm (71 in): 577-0346

Request A Price Find Dealer

Key Specs

Width
71 in
1800 mm
Capacity
3.40 yd³
2.60 m³
Weight
4517 lb
2049 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 1800 mm (71 in): 577-0346

Width 71 in 1800 mm
Capacity 3.40 yd³ 2.60 m³
Weight 4517 lb 2049 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how General Duty Bucket 1800 mm (71 in): 577-0346 compares against frequently compared products.

Media Gallery

General Duty Bucket

336F with General Duty Bucket

336F Excavator loading a 730C Articulated Truck with a General Duty Bucket

311F RR digging in trenching application with a General Duty Bucket

320 Medium Excavator using a General Duty Bucket to load a truck

M317F digging with a General Duty Bucket

General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1800 mm (71 in): 577-0346

Start General Duty Bucket 1800 mm (71 in): 577-0346 Tour
close

Check out current offers for the General Duty Bucket 1800 mm (71 in): 577-0346

View More Offers