Grading Bucket 1600 mm (63 in): 512-8401

Grading Grading Bucket 1600 mm (63 in): 512-8401

Request A Price Find Dealer

Key Specs

Width
63 in
600 mm
Capacity
1 yd³
0.75 m³
Weight
1311 lb
594.7 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Grading Bucket 1600 mm (63 in): 512-8401

Width 63 in 600 mm
Capacity 1 yd³ 0.75 m³
Weight 1311 lb 594.7 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Grading Bucket 1600 mm (63 in): 512-8401 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Grading Bucket

Grading Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Grading Bucket 1600 mm (63 in): 512-8401

Start Grading Bucket 1600 mm (63 in): 512-8401 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Grading Bucket 1600 mm (63 in): 512-8401

View More Offers