Studio Shot

Tilting Ditch Cleaning Buckets - Mini Excavator 1500 mm (60 in), 460 L (16.2 ft3), Pin On (Pin Grabber), 60 mm (2.4 in)

Request A Price Shop Now

Key Specs

Width
60 in
1500 mm
Capacity
16.2 ft³
460 l
Weight
1239 lb
562 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1500 mm (60 in), 460 L (16.2 ft3), Pin On (Pin Grabber), 60 mm (2.4 in)

Width 60 in 1500 mm
Capacity 16.2 ft³ 460 l
Weight 1239 lb 562 kg
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Tip Radius 43.8 in 1112 mm
Required Hydraulics 1st Auxiliary 1st Auxiliary
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 1500 mm (60 in), 460 L (16.2 ft3), Pin On (Pin Grabber), 60 mm (2.4 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View