Grading Bucket 1800 mm (70 in): 514-7844

Grading Grading Bucket 1800 mm (70 in): 514-7844

Request A Price Find Dealer

Key Specs

Width
70.9 in
750 mm
Capacity
1.48 yd³
1.13 m³
Weight
1763.2 lb
799.8 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Grading Bucket 1800 mm (70 in): 514-7844

Width 70.9 in 750 mm
Capacity 1.48 yd³ 1.13 m³
Weight 1763.2 lb 799.8 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Grading Bucket 1800 mm (70 in): 514-7844 compares against frequently compared products.

Media Gallery

Grading Bucket

Grading Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Grading Bucket 1800 mm (70 in): 514-7844

Start Grading Bucket 1800 mm (70 in): 514-7844 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Grading Bucket 1800 mm (70 in): 514-7844

View More Offers