| Width | 51 in 1300 mm |
| Capacity | 1.31 yd³ 1 m³ |
| Weight | 1456 lb 661 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 5 5 |
| Adapter Size | Cat Advansys 80 Cat Advansys 80 |
| Edge Type | Straight Straight |