Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 1850 mm (72 in): 528-4610

Request A Price Find Dealer

Key Specs

Width
72 in
1850 mm
Capacity
3.08 yd³
2.36 m³
Weight
3757 lb
1704 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for Heavy Duty Bucket 1850 mm (72 in): 528-4610

Width 72 in 1850 mm
Capacity 3.08 yd³ 2.36 m³
Weight 3757 lb 1704 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Heavy Duty Bucket 1850 mm (72 in): 528-4610 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

Photos

Photos

Photos

Heavy Duty Bucket
Photos
Photos
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1850 mm (72 in): 528-4610

Start Heavy Duty Bucket 1850 mm (72 in): 528-4610 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Heavy Duty Bucket 1850 mm (72 in): 528-4610

View More Offers