Studio Shot

Tilting Ditch Cleaning Buckets - Mini Excavator 1200 mm (47 in), 133 L (4.7 ft3), CW10 Coupler

Request A Price Shop Now

Key Specs

Width
47 in
1200 mm
Capacity
4.7 ft³
133 l
Weight
427.7 lb
194 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1200 mm (47 in), 133 L (4.7 ft3), CW10 Coupler

Width 47 in 1200 mm
Capacity 4.7 ft³ 133 l
Weight 427.7 lb 194 kg
Base Edge Thickness 0.6 in 16 mm
Tip Radius 28.7 in 728 mm
Required Hydraulics 1st Auxiliary 1st Auxiliary
Interface Type CW10 Coupler CW10 Coupler

See how 1200 mm (47 in), 133 L (4.7 ft3), CW10 Coupler compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View

Check out current offers for the 1200 mm (47 in), 133 L (4.7 ft3), CW10 Coupler

View More Offers