| Width | 65 in 1650 mm |
| Capacity | 3.62 yd³ 2.77 m³ |
| Weight | 5686 lb 2579 kg |
| Interface | For use with CW-55 Dedicated Coupler For use with CW-55 Dedicated Coupler |
| Adapter Quantity | 4 4 |
| Adapter Size | Cat Advansys 130 Cat Advansys 130 |
| Edge Type | Spade Spade |
Key Specs
Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
| Width | 65 in 1650 mm |
| Capacity | 3.62 yd³ 2.77 m³ |
| Weight | 5686 lb 2579 kg |
| Interface | For use with CW-55 Dedicated Coupler For use with CW-55 Dedicated Coupler |
| Adapter Quantity | 4 4 |
| Adapter Size | Cat Advansys 130 Cat Advansys 130 |
| Edge Type | Spade Spade |
Caterpillar product brochures and other informational documents are available for your growing business.
Severe Duty Bucket
Photos
Photos
Photos
Cat Advansys Tip and Adapter System
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.