Profile Bucket 500 mm (20 in): 307-6475

Profile Profile Bucket 500 mm (20 in): 307-6475

Request A Price Find Dealer

Key Specs

Width
60 in
500 mm
Capacity
3.29 yd³
2.52 m³
Weight
4628 lb
942 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Profile Bucket 500 mm (20 in): 307-6475

Width 60 in 500 mm
Capacity 3.29 yd³ 2.52 m³
Weight 4628 lb 942 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Profile Bucket 500 mm (20 in): 307-6475 compares against frequently compared products.

Media Gallery

Profile Bucket

Profile Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Profile Bucket 500 mm (20 in): 307-6475

Start Profile Bucket 500 mm (20 in): 307-6475 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Profile Bucket 500 mm (20 in): 307-6475

View More Offers