Studio Shot

Ditch Cleaning Buckets - Mini Excavator 1500 mm (60 in), 240 L (8.5 ft3), Pin On

Request A Price Shop Now

Key Specs

Width
60 in
1500 mm
Capacity
8.5 ft³
240 l
Weight
319.7 lb
145 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1500 mm (60 in), 240 L (8.5 ft3), Pin On

Width 60 in 1500 mm
Capacity 8.5 ft³ 240 l
Weight 319.7 lb 145 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 26.1 in 664 mm
Interface Type Pin On Pin On

See how 1500 mm (60 in), 240 L (8.5 ft3), Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1500 mm (60 in), 240 L (8.5 ft3), Pin On

View More Offers