| Width | 48 in 1200 mm |
| Capacity | 1.74 yd³ 1.33 m³ |
| Weight | 1989 lb 902 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 4 4 |
| Adapter Size | Cat Advansys 90 Cat Advansys 90 |
| Edge Type | Straight Straight |