General Duty Bucket 2800 mm (110 in)

General Duty General Duty Bucket 2800 mm (110 in): 588-7528

Request A Price Find Dealer

Key Specs

Width
110 in
2800 mm
Capacity
9.15 yd³
7.00 m³
Weight
13792 lb
6256 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 2800 mm (110 in): 588-7528

Width 110 in 2800 mm
Capacity 9.15 yd³ 7.00 m³
Weight 13792 lb 6256 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 170 Cat Advansys 170
Edge Type Straight Straight

See how General Duty Bucket 2800 mm (110 in): 588-7528 compares against frequently compared products.

Media Gallery

General Duty Bucket

336F with General Duty Bucket

336F Excavator loading a 730C Articulated Truck with a General Duty Bucket

311F RR digging in trenching application with a General Duty Bucket

320 Medium Excavator using a General Duty Bucket to load a truck

M317F digging with a General Duty Bucket

General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 2800 mm (110 in): 588-7528

Start General Duty Bucket 2800 mm (110 in): 588-7528 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the General Duty Bucket 2800 mm (110 in): 588-7528

View More Offers